SOT1163-1: HBGA360 | NXP Semiconductors

SOT1163-1: HBGA360


Overview

plastic, thermal enhanced ball grid array package; 360 balls; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA360 surface mount bottom HBGA 23 x 23 x 1.75 360 plastic
Manufacture Code Reference Codes Issue Date
SOT1163 MS-034(JEDEC);144E(IEC 2010-01-22