SOT115X: SFO8


Overview

rectangular single-ended package; aluminium flange; 2 vertical mounting holes; 2 x 6-32 UNC and 2 extra horizontal mounting holes; optical input with connector; 8 gold-plated in-line leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SFO8 flange mount single SFO 27.2 x 13.75 x 9.1 8 plastic
Manufacture Code Reference Codes Issue Date
SOT115 2004-02-04
Part Description Quick access
870 MHz optical receivers