SOT115JA: SFM7


Overview

rectangular single-ended package; aluminium flange; 2 vertical mounting holes; 2 x 6-32 UNC and 2 extra horizontal mounting holes; 7 gold-plated in-line leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SFM7 flange mount single SFM 27.x x 13.75 x 20.8 7 plastic
Manufacture Code Reference Codes Issue Date
SOT115 2012-09-14
Part Description Quick access
34 dB, 870 MHz GaAs push-pull forward amplifier