SOT115BA: SFM7


Overview

rectangular single-ended package; aluminium flange; 2 vertical mounting holes; 2 x 6-32 UNC; 7 SN-plated in-line leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SFM7 flange mount single SFM 7 plastic
Manufacture Code Reference Codes Issue Date
SOT115 2005-11-11
Part Description Quick access
550 MHz, 34 dB gain push-pull amplifier