SOT1155-1: TFBGA48 | NXP Semiconductors

SOT1155-1: TFBGA48


Overview

TFBAG48, plastic thin fine-pitch ball grid array package; 48 balls, 0.5 mm pitch, 4.5 mm x 4.5 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA48 surface mount bottom TFBGA 4.5 x 4.5 x 0.8 48 plastic
Manufacture Code Reference Codes Issue Date
SOT1155-1 2009-11-27