SOT1148-1: HBGA404 | NXP Semiconductors

SOT1148-1: HBGA404


Overview

HBGA404, plastic thermal enhanced ball grid array; 404 balls; 1 mm pitch, 23 mm x 23 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA404 surface mount bottom HBGA 23 x 23 x 1.75 404 plastic
Manufacture Code Reference Codes Issue Date
SOT1148 MS-034(JEDEC);144E(IEC 2017-06-14