SOT1145-1: TFBGA385 | NXP Semiconductors

SOT1145-1: TFBGA385


Overview

plastic thin fine-pitch ball grid array package; 385 balls, 0.5 mm pitch, 12 mm x 12 mm x 0.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA385 surface mount bottom TFBGA 12 x 12 x 0.81 385 plastic
Manufacture Code Reference Codes Issue Date
SOT1145 2009-08-18