SOT1142-1: HBGA543 | NXP Semiconductors

SOT1142-1: HBGA543


Overview

plastic thermal enhanced ball grid array package; 543 balls; heatsink, 1 mm pitch, 27 mm x 27 mm x 1.73 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA543 surface mount bottom HBGA 27 x 27 x 1.73 543 plastic
Manufacture Code Reference Codes Issue Date
SOT1142 2009-08-03