SOT1095-1: HBGA624 | NXP Semiconductors

SOT1095-1: HBGA624


Overview

plastic thermal enhanced ball grid array package; 624 balls; heatsink, 1 mm pitch, 35 mm x 35 mm x1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA624 surface mount bottom HBGA 35 x 35 x 1.75 624 plastic
Manufacture Code Reference Codes Issue Date
SOT1095-1 2008-11-17