SOT1074-1: HWQFN48


Overview

plastic thermal enhanced very very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.65 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWQFN48 surface mount quad HWQFN 48 plastic
Manufacture Code Reference Codes Issue Date
SOT1074 2008-03-14
Part Description Quick access
PTN3300AHF2