SOT1033-2: HWFLGA56 Land Grid Array Package | NXP Semiconductors

SOT1033-2: HWFLGA56


Overview

HWFLGA56, thermal enhanced very very thin fine-pitch land grid array package, 56 terminals, 0.5 mm pitch, 5 mm x 11 mm x 0.71 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWFLGA56 surface mount bottom LGA 5 x 11 x 0.71 56
Manufacture Code Reference Codes Issue Date
98ASA01239D 2018-05-25