SOT1033-1: HWQFN56R | NXP Semiconductors

SOT1033-1: HWQFN56R


Overview

plastic thermal enhanced very very thin quad flat package; no leads; 56 terminals; resin based; body 11 x 5 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWQFN56R surface mount quad HWQFN 56 plastic
Manufacture Code Reference Codes Issue Date
SOT1033 2007-12-01
Part Description Quick access
Gen1 hex display multiplexer
Gen1 hex display multiplexer
High-performance DisplayPort/PCIe Gen2 hex display multiplexer
High-performance DisplayPort/PCIe Gen2 hex display multiplexer