Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1031-2 | HWQFN48R | surface mount | quad | HWQFN | 48 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT1031 | 2008-03-26 |
Part | Description | Quick access |
---|---|---|
PTN3300BHF | PTN3300BHF | View parametrics |
PTN3300AHF | PTN3300AHF | View parametrics |
PTN3301HF | DVI and HDMI level shifter with up to 2.25Gbps operation, active DDC buffer, HDMI dongle detect | View parametrics |