SOT1023: LFPAK56; Power-SO8 Single In-line Package | NXP Semiconductors

SOT1023: LFPAK56; Power-SO8


Overview

plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1023 LFPAK56; Power-SO8 surface mount single SIP 4.58 x 5.13 x 1.03 4 plastic
Manufacture Code Reference Codes Issue Date
SOT1023 2013-03-05