SOT1020-2: LFBGA256 | NXP Semiconductors

SOT1020-2: LFBGA256


Overview

LFBGA256, low profile fine-pitch ball grid array; 256 terminals, 0.8 mm pitch, 14 mm x 14 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA256 surface mount bottom LFBGA 14 x 14 x 1.6 256 plastic
Manufacture Code Reference Codes Issue Date
98ASA99298D 2017-03-13