SOT1020-1: LFBGA256 | NXP Semiconductors

SOT1020-1: LFBGA256


Overview

plastic low profile fine-pitch ball grid array package; 256 balls, 0.8 mm pitch, 14 mm x 14 mm x 1.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA256 surface mount bottom LFBGA 256 plastic
Manufacture Code Reference Codes Issue Date
SOT1020 2007-08-20