SOD80C: LLDS; MiniMelf Metal Electrode Leadless Face | NXP Semiconductors

SOD80C: LLDS; MiniMelf


Overview

glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LLDS; MiniMelf surface mount end MELF 3.5 x 1.5 2 glass
Manufacture Code Reference Codes Issue Date
SOD80 100H01(IEC 2006-03-16