SOD68: DO-34 Glass Axial (leaded) Long Form | NXP Semiconductors

SOD68: DO-34


Overview

glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DO-34 through-hole mount axial LALF 3.04 x 1.6 2 glass
Manufacture Code Reference Codes Issue Date
SOD68 DO-34(JEDEC 1997-06-09
Part Description Quick access
Silicon temperature sensors
Silicon temperature sensors