SOD123: SOD123 Small Outline Diode | NXP Semiconductors

SOD123: SOD123


Overview

plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOD123 SOD123 surface mount double SOD 2.675 x 1.6 x 1.15 2 plastic
Manufacture Code Reference Codes Issue Date
SOD123 2016-08-31