SOD110: SOD2 Small Outline Diode | NXP Semiconductors

SOD110: SOD2


Overview

ceramic, very small ceramic rectangular surface-mounted package; 2 terminals; 2 mm x 1.25 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOD2 surface mount double SOD 2 x 1.25 x 1.6 2 ceramic
Manufacture Code Reference Codes Issue Date
SOD110 2006-03-16
Part Description Quick access