OL-NX3P191: WLCSP Uncased Chip | NXP Semiconductors

OL-NX3P191: WLCSP


Overview

Wafer level chip-size package.4 bumps; body 0.76 x 0.76 x 0.51 mm. (Backside Coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP surface mount bottom UC 0.76 x 0.76 x 0.51 4 other
Manufacture Code Reference Codes Issue Date
WLCSP4 ---(EIAJ);---(JEDEC);---(IEC 2011-06-10
Part Description Quick access
Logic controlled high-side power switch