FSL Logo
PRODUCT BULLETIN
Generic Copy

ISSUE DATE:17-Jul-2014
NOTIFICATION:16337
TITLE:i.MX25 Errata Revision
EFFECTIVE DATE:18-Jul-2014

DEVICE(S)
MPN
GCIMX251AJM4A
GCIMX255AJM4A
GCIMX255AJM4AR2
MCIMX250CJM4A
MCIMX250CJN4A
MCIMX250DJM4A
MCIMX250DJM4AR2
MCIMX251AJM4A
MCIMX251AJM4AR2
MCIMX253CJM4A
MCIMX253DJM4A
MCIMX255AJM4A
MCIMX255AJM4AR2
MCIMX257CJM4A
MCIMX257CJN4A
MCIMX257DJM4A
MCIMX257DJM4AR2
MCIMX258CJM4A
MCIMX258CVM4
PCIMX251AJM4A



AFFECTED CHANGE CATEGORIES
  • ERRATA


  • DESCRIPTION OF CHANGE

    The i.MX25 errata documentation has been updated to include additional errata that have been identified.

     
    ERR007917: The PLL lock detection circuit may indicate loss of lock unexpectedly when MFN=0. Both the MPLL and UPLL are affected by this erratum.

    The updated errata documentation is attached to this notice and can be found at:
    http://www.freescale.com/webapp/sps/site/prod_summary.jsp?code=i.MX251&fpsp=1&tab=Documentation_Tab

    The file name is: IMX25CE

     



    REASON FOR CHANGE

    The errata documentation for i.MX25 has been updated.



    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    No changes have been made to the current production device.  The errata describe existing conditions  identified on current production devices.




    NOTE:
    THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about the notification, please enter a Service Request

    For sample inquiries - please go to www.freescale.com

    QUAL DATA AVAILABILITY DATE:     05-Jul-2014

    QUALIFICATION STATUS:     N/A

    QUALIFICATION PLAN:

        N/A

    RELIABILITY DATA SUMMARY:

        N/A

    ELECTRICAL CHARACTERISTIC SUMMARY:

        N/A


    CHANGED PART IDENTIFICATION:

        N/A



    ATTACHMENT(S):
    External attachment(s) FOR this notification can be viewed AT:
    16337_IMX25CE_Rev7.1.pdf