ISSUE DATE: | 29-May-2014 |
NOTIFICATION: | 16274 |
TITLE: | PF0200A Datasheet Update |
EFFECTIVE DATE: | 30-May-2014 |
MPN |
---|
MMPF0200F0AEP |
MMPF0200F0AEPR2 |
MMPF0200F3AEP |
MMPF0200F3AEPR2 |
MMPF0200F4AEP |
MMPF0200F4AEPR2 |
MMPF0200NPAEP |
MMPF0200NPAEPR2 |
PMPF0200F0ANES |
PMPF0200F3ANES |
PMPF0200F4ANES |
Freescale Semiconductor is announcing datasheet updates for PF0200A devices listed in this notification. The updated document provides a detailed description of the changes.
Changes are summarized below:
1. Table 2: Correct SWBSTFB rating from 4.8V to 5.5V
2. Table 2: Correct VDDOTP rating from 9.0V to 10.0V
3. Table 96: ISNVSLIM limit change from 1350 to 1100 uA
4. Table 10: Lower VSNVS Turn on time from 15ms to 5ms
5. Tables 48, 57 and 72: Removed voltages 0.6V and below in specification
The PF0200A datasheet revision 4.0 can be found at:
http://freescale.com/files/analog/doc/data_sheet/MMPF0200.pdf
Serial Number
|
Description
|
Spec Symbol
|
Old Value
|
New Value
|
Table Number
|
1
|
SWBSTFB maximum rating correction
|
SWBSTFB
|
4.8 V
|
5.5 V
|
Table 2
|
2
|
VDDOTP maximum rating correction
|
VDDOTP
|
9.0 V
|
10.0 V
|
Table 2
|
3
|
VSNVS Current Limit
|
ISNVSLIM
|
1350 uA
|
1100 uA
|
Table 96
|
4
|
VSNVS Turn-on time spec correction
|
tD1
|
15 ms
|
5 ms
|
Table 10
|
5
|
Buck Regulator output voltage settings 0.6V and below not supported in new datasheet revision
|
Tables 48, 57 and 72
|
Datasheet has been updated to correct pin ratings and reflect enhanced silicon performance.
There is no impact to device Form, Fit, Function or Reliability.
N/A
RELIABILITY DATA SUMMARY:
N/A
ELECTRICAL CHARACTERISTIC SUMMARY:
N/A
N/A