ISSUE DATE: | 28-May-2014 |
NOTIFICATION: | 16257 |
TITLE: | ASECL_LQFP_0.25UM (IMM) CU WIRE CONVERSION |
EFFECTIVE DATE: | 27-Jun-2014 |
MPN |
---|
MC9S08LC36LK |
MC9S08LC60LK |
Copper wire is being added as a wire bond material option for the parts in this notification list currently assembled with Gold wire at ASE Chung Li assembly site, Taiwan. The change is summarized in the table below.
Current Wire |
25um Au Wire |
Updated Wire |
25um Cu Wire |
The transfer from Gold to Copper wire is required to mitigate against raw material cost increases and for supply assurance.
Wire composition and mold compound are the only change to form. No impact to fit or function. Reliability is equivalent or improved.
See attached qualification results.
See attached qualification results.
No change was made to the operating performance of the device. No change to datasheet.
There is no change to orderable part number. The Tracecode marking on the device includes assembly site and datecode. Freescale will have traceability by assembly site and datecode.