µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.38.0.0
Copyright (C) 2022 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Yang 1453363089@qq.com, NXP, LIC=D0D7S-LTFBJ-GKJBG-V7273-4QU6W-XF02I
Tool Versions:
Toolchain: MDK-ARM Plus Version: 5.38.0.0
Toolchain Path: C:\Keil_v5\ARM\ARMCLANG\Bin
C Compiler: ArmClang.exe V6.19
Assembler: Armasm.exe V6.19
Linker/Locator: ArmLink.exe V6.19
Library Manager: ArmAr.exe V6.19
Hex Converter: FromElf.exe V6.19
CPU DLL:
Dialog DLL:
Target DLL: CMSIS_AGDI_V8M.DLL V1.7.20.0
Dialog DLL: TCM.DLL V1.56.4.0
Project:
E:\OneDrive\gitResp\lpc_nxp\an-dsp_for_lpc553x_using_pq\dsp_for_lpc553x_using_pq\boards\lpcxpresso55s36\demo_apps\dsp_for_lpc553x_using_pq\mdk\dsp_for_lpc553x_using_pq.uvprojx
Project File Date: 07/28/2023
Output:
*** Using Compiler 'V6.19', folder: 'C:\Keil_v5\ARM\ARMCLANG\Bin'
Rebuild target 'dsp_for_lpc553x_using_pq'
compiling lcd_fonts.c...
compiling hardware_init.c...
compiling pin_mux.c...
compiling lcd_hx8347d.c...
compiling task_pq_mat_inv.c...
compiling task_pq_mat_mul.c...
compiling task_lcd_display.c...
compiling task_pq_recods.c...
compiling task_pq_fft_512.c...
compiling main.c...
compiling task_pq_fft_256.c...
compiling task_pq_fir.c...
compiling task_user_key.c...
compiling task_pq_fft_128.c...
compiling lcd.c...
compiling task_pq_mat_add.c...
compiling board.c...
compiling clock_config.c...
compiling fsl_debug_console.c...
compiling fsl_str.c...
compiling fsl_common_arm.c...
compiling fsl_common.c...
compiling fsl_reset.c...
compiling fsl_assert.c...
compiling fsl_gpio.c...
compiling fsl_flexcomm.c...
compiling fsl_flexspi_dma.c...
compiling fsl_usart.c...
compiling fsl_spi.c...
compiling fsl_flexspi.c...
compiling fsl_powerquad_data.c...
compiling fsl_spi_dma.c...
compiling fsl_power.c...
compiling fsl_flash.c...
compiling fsl_clock.c...
compiling fsl_powerquad_basic.c...
compiling fsl_powerquad_transform.c...
compiling fsl_powerquad_matrix.c...
compiling fsl_inputmux.c...
compiling system_LPC55S36.c...
compiling fsl_powerquad_filter.c...
compiling fsl_component_generic_list.c...
compiling fsl_adapter_usart.c...
compiling ComplexMathFunctions.c...
compiling fsl_pint.c...
assembling startup_LPC55S36.S...
compiling fsl_powerquad_cmsis.c...
compiling fsl_powerquad_math.c...
compiling fsl_dma.c...
compiling SupportFunctions.c...
linking...
Program Size: Code=24420 RO-data=5240 RW-data=324 ZI-data=28520
"debug\hello_world.out" - 0 Error(s), 0 Warning(s).
Software Packages used:
Package Vendor: NXP
https://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC55S36_DFP.16.0.0.pack
NXP.LPC55S36_DFP.16.0.0
Device Family Pack for LPC55S36
Collection of Component include folders:
C:/Users/14533/AppData/Local/Arm/Packs/NXP/LPC55S36_DFP/16.0.0
Collection of Component Files used:
Build Time Elapsed: 00:00:02