Presented by
-
Global Product Marketing i.MX Applications Processors, NXP Semiconductors
Sign in for a personalized NXP experience.
NXP introduces the i.MX 8X applications processor to the mass market, the latest quad-core applications processor for secure, affordable and intelligent edge computing.
The i.MX 8X applications processor family is an optimal solution for automotive clusters, infotainment systems, industrial HMI solutions and robotics. With full Arm® v8-A 64-bit support while maintaining compatibility with 32-bit Arm® v7-A software, the i.MX 8X SoCs provides upgraded core performance, while adding sensor, safety, connectivity and multimedia features. Each device has an additional M4 core for real-time processing, fast boot and power savings.
The i.MX 8QuadXPlus is the full-featured offering with 4x Arm® Cortex®-A35 + 1x Cortex®-M4 cores. The i.MX 8DualXPlus and i.MX 8DualX provide 2x Cortex®- A35 cores, leaving 2x Cortex®-A35 +1 Cortex®-M4. The Plus versions support a 32-bit DDR interface for LPDDR4 and DDR3L.
Push Forward with the i.MX 8X Applications Processors for Automotive and Industrial Application
We are looking for ways to improve.
Subscribe to our newsletter to stay updated with our latest developments and if you need further assistance, we are here to help.
Subscribe Contact Support