Single Phase Meter | NXP Semiconductors

Single-Phase Metering

Roll over image to zoom in

Block Diagram

Single Phase Meter

Single Phase Meter Block Diagram

Supported Devices

Wireless Connectivity

Thread

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

MCU

  • MKM34Z256 MCU built on the Arm Cortex-M0+ core with MMAU support

POWER

  • 5 to 80 A current range
  • 85 to 264 V, 50/60Hz voltage range
  • Low-power modes including the use of built-in RTC (Li-battery backup)

PERIPHERALS

  • 8 x 16 segment LCD, including charge pump (values shown on LCD: V, A, W, VAr, VA, kWh, kVArh, cos φ, Hz, THD, time, date)
  • Isolated (4 kV) RS-232 port for monitoring, parameterization, and firmware upgrade
  • IEC 1107 infrared hardware interface
  • RF connector supporting sub GHz or 2.4 GHz 802.15.4 communications for Arm and remote control (KW0x or KW2x wireless MC
  • LED pulse outputs (kWh, kVArh)
  • Single built-in mechanical button as control interface

SENSOR

  • Low-power, 3-axis Xtrinsic tilt sensor for electronic tamper detection (optional)

OTHERS

  • Four-quadrant energy measurement (import/export)
  • Line frequency measurement (for precision zero-cross detection)
  • EMC proven design (EN61000-4-2, EN610004-4)
  • Cost-effective bill of materials (BOM)
  • Cost-effective shunt-resistor sensing circuit implementation
  • Accuracy class C (for active and reactive energy EN50470-3)

Buy Options

TWR-KM34Z75M-Image

Click to expand

  • TWR-KM34Z75M
    Active

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • Kit Contains:

    Order from distributors

    Documentation

    Quick reference to our documentation types.

    7 documents

    Compact List

    Application Note (2)
    Application Note Software (1)
    Fact Sheet (2)
    Reference Manual (2)

    Design Resources

    Design Files

    Quick reference to our design files types.

    3 design files

    Software

    Quick reference to our software types.

    1 software file

    Note: For better experience, software downloads are recommended on desktop.

    Recently viewed products

    There are no recently viewed products to display.