Presented by
-
Marketing Director, GigaDevice Semiconductor USA Inc.
Sign in to access this content and additional site features.
Sign in to access this content and additional site features. Don’t have an account? Register now.
Throughput is crucial in the automotive market when selecting memory for applications ranging from advanced driver assisted systems (ADAS), Over the Air (OTA), and autonomous driving. Thus, the demands for higher performance memory are fast expanding. GigaDevice has revealed the GD25LT and GD25LX high-performance series, which provide exceptional READ performance with up to 400MB/s data throughput, making it ideal for automotive/Industrial applications. AEC-Q100 qualified with product longevity is just as important, let alone the fast data and high throughput. GD25LX series supports the latest xSPI Standard published by JEDEC, with Octal DTR SPI interface and command set. It takes only 80ms to download 256Mb of code, comparing to 480ms in the previous generation. XiP operation can also be optimized with the reduced instruction fetch time. GD25LT series supports the familiar QSPI interface and command set with the same 200MHz maximum frequency as the GD25LX. The QSPI compatibility will ensure quick adoption and reduce the development cycle while maintaining the existing 8-pin footprint for a smaller PCB design.
We are looking for ways to improve.
Ask about Automated Drive in our community and get expert advice.
Subscribe to our newsletter to stay updated with our latest developments and if you need further assistance, we are here to help.
Subscribe Contact SupportHelp us improve your experience on our site. We invite you to take our five-question survey.