Freedom Expansion Board, MPC17511, H-Bridge, Brushed DC Motor Driver, 2.0-6.8 V, 1 A | NXP Semiconductors

Freedom Expansion Board for MPC17511 H-Bridge, Brushed DC Motor Driver

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Connectivity

  • Screw terminals for motor leads and power connections
  • General-purpose Auxiliary output to drive additional load

Power Management

  • Built in regulator for logic power supply
  • Board power is separate from host CPU power
  • Fuse protected

User Components

  • General-purpose LED driven from FRDM-KL25Z

General Specifications

  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?