MC33HB2000EK Brushed DC Motor Control | NXP Semiconductors

Freedom Board for MC33HB2000FK,10 A, H-Bridge Motor Driver, HQFN 32, 8x8

Roll over image to zoom in

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Power Management

  • Transient voltage suppressor to handle system level transients
  • Built in reverse battery protection
  • Built in voltage regulator to supply logic level circuitry
  • Low ESR capacitor to reduce ripple in the power supply
  • Transient voltage suppressor to handle system level transients

User Components

  • LEDs to indicate the supply status and direction of motor

General Specifications

  • Test points to allow probing of signals
  • Compatible with NXP's FRDM-KL25Z Platform
  • Real-time current monitoring to implement closed loop control
  • Motor control with direction and speed/torque control

Buy Options

FRDM-HB2000FEVM-Image

Click to expand

  • FRDM-HB2000FEVM
    Active

  • Freedom Evaluation Board for HB2000, PQFN 32 8x8, 10 A, H-Bridge, Programmable Brushed DC Motor Driver.

  • $124.20 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?