FRDM33772CSPEVB: SPI Evaluation Board for MC33772C | NXP Semiconductors

Evaluation Board for MC33772C with SPI Communication

Roll over image to zoom in

Supported Devices

Power Management

Battery Cell Controllers

Features

Connectivity

  • SPI communication
  • 34 pin connector for 6 cell battery connections and current sensing
  • 2 offboard temperature sensing inputs and 2 voltage measurement inputs

LED Indicator

  • VCOM status

MC33772C

  • 6 cell voltage measurements
  • 100 mA cell balancing
  • 1 onboard temperature sensors
  • Diagnostic functions

Buy Options

FRDM33772CSPEVB-Image

Click to expand

  • FRDM33772CSPEVB
    Active

  • Evaluation Board for MC33772C with SPI Communication.

  • $188.88 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?