BC3770, Battery Charger Board without KL25Z | NXP Semiconductors

BC3770, Freedom Battery Charger Expansion Board without KL25Z

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

General Specifications

  • A BC3770 highly integrated synchronous switch-mode chargers, featuring integrated OVP and Power FETs
  • Operate as a boost regulator for USB-OTG function via either I2C command or an external pin from the host/processor.
  • The BC3770 is a fully programmable switching charger with dual-path output for single-cell Li-Ion and Li-Polymer battery. This dual-path output allows mobile applications with fully discharged battery or dead battery to boot up the system.

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?