Three Phase Power Meter | NXP Semiconductors

Three-Phase Power Meter Reference Design

Roll over image to zoom in

Block Diagram

Three Phase Meter

Three Phase Power Meter Block Diagram

Supported Devices

Wireless Connectivity

Wireless MCUs

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

Connectors

  • Internal connector supporting Arduino® shield (Wi-Fi, Bluetooth) expansion boards

Interfaces

  • 4 x 40 segment LCD, including charge pump (values shown on LCD: V, A, W, Var, VA, kWh, kVarh, cos F, Hz, time, date
  • Isolated (4 kV) RS-232 port for monitoring, parameterization and firmware upgrade
  • Integrated wireless 15W transmitter supports fast charging for Samsung® and Apple® devices
  • Digital control buck-boost converter
  • One control IC controls buck-boost converter, charge, Qualcomm algorithm, PD communication and wireless power management

Design Features

  • Low-power design with operation in low-power modes and the use of built-in RTC (Li-battery backup)
  • 100 A current range, 85 to 264 V, 50/60 Hz voltage range

EMC

  • EMC proven design (EN61000-4-2, EN610004-4)

Accuracy

  • Accuracy class: C (active energy EN50470-3) and three or two percent (reactive energy EN62053-23)

Communications Infrastructure

Buy Options

FRDM-KW41Z-Image

Click to expand

  • FRDM-KW41Z
    Active

  • Part Description: Freedom Development Boards for Kinetis KW21Z, KW31Z and KW41Z MCUs. 2 boards per order..

  • $166.75 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors
TWR-KM34Z75M-Image

Click to expand

  • TWR-KM34Z75M
    Active

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.