S12ZVH HVAC control with LCD | NXP Semiconductors

S12ZVH HVAC control with LCD

Roll over image to zoom in

Product Details

Features

  • LCD based Graphics Interface
  • Automatic Climate Control
  • Control for airflow (Face, Foot, Defrost, Face and Defrost, and Face and Foot) directions using actuator motors
  • Control for defogger using actuator motor
  • Control for recirculation using actuator motor
  • 5-level control for blower speed using PMDC motor
  • 9-level control for cooling/warming using actuator motor
  • Car’s cabin temperature display
  • Real Time Clock display and adjustment
  • Date display and adjustment
  • IR remote interface
  • 8 Touchpad interface
  • S12ZVH
    • Enhanced S12Z core at 32 MHz bus speed
  • MC33932
    • Each H-bridge in the MC33932 is able to control inductive loads with currents up to 5.0A peak
  • MC33984
    • Consists of very low RDSON devices in single or dual high side configuration to replace electromechanical relays or discrete devices in power management applications and DC motor control.

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.