S12 MagniV Window Lift and Relay-based DC Motor Control | NXP Semiconductors

S12VR Window Lift StarterTRAK Reference Design

Roll over image to zoom in

Product Details

Block Diagram

S12VR Window Lift StarterTRAK

S12VR Window Lift StarterTRAK Reference Design

Features

Key Features

  • StarterTRAK is designed with a low amount of external components, high voltage capabilities with small space requirement
  • Relay diagnostic through HVI wake up pins (state can be sent through LIN)
  • Anti-pinch, motor stall detection, via Hall effect encoder
  • Operating voltage range from 8V to 18V
  • Window command switch, features express up/down
  • Ajar switch driven through the HS0 (switch status can be sent through LIN and the switch can be disabled by time or a LIN command)

Interfaces

  • LIN connector

Debug

  • Anti-pinch SW can be debugged through the SWD connector interface provided

Buy Options

TRK-S12VR-WLFT-Image

Click to expand

  • TRK-S12VR-WLFT
    Active

  • Reference design featuring the S12VR as a window lifter.

  • $149.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.