IMX-LVDS-HDMI | NXP Semiconductors

IMX-LVDS-HDMI Adaptor Card

Roll over image to zoom in

Block Diagram

IMX-LVDS-HDMI

IMX-LVDS-HDMI Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

IMX-LVDS-HDMI board

  • MINI-SAS connector on LVDS side
  • Standard type-A connector on HDMI side

Conversion IC

  • 4-lane LVDS receiver supporting up to 150 MHz clock rate
  • HDMI output video resolution up to 1080p at 60 Hz

Buy Options

IMX-LVDS-HDMI-Image

Click to expand

  • IMX-LVDS-HDMI
    Active

  • LVDS to HDMI adaptor card (mini SAS).

  • $125.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 37
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPIMX-LVDS-HDMIen 1 Application Note Application Note t789 1 en_US en_US en Application Note Application Note 1 1 1 English This document describes the i.MX 8M Plus EVK mini-SAS connectors features on Linux and Android use cases, the video accessories supported by the board, the process to change Device Tree (DTS) files or Boot images, and the different device options on the i.MX 8M Plus EVK board. 1626776064346710141755 TSP 625.5 KB Registration without Disclaimer None documents Extended 1626776064346710141755 /secured/assets/documents/en/application-note/AN13284.pdf 625502 /secured/assets/documents/en/application-note/AN13284.pdf AN13284 documents Y N 2021-07-20 i.MX 8M Plus EVK Video Accessory Guide /webapp/Download?colCode=AN13284 /secured/assets/documents/en/application-note/AN13284.pdf Application Note N 645036621402383989 2025-02-28 pdf Y en Aug 6, 2021 645036621402383989 Application Note Y N i.MX 8M Plus EVK Video Accessory Guide false 0 IMX-LVDS-HDMI downloads en true 0 Y TSP Application Note 1 /secured/assets/documents/en/application-note/AN13284.pdf 2021-07-20 1626776064346710141755 TSP 1 Aug 6, 2021 Application Note This document describes the i.MX 8M Plus EVK mini-SAS connectors features on Linux and Android use cases, the video accessories supported by the board, the process to change Device Tree (DTS) files or Boot images, and the different device options on the i.MX 8M Plus EVK board. Registration without Disclaimer /secured/assets/documents/en/application-note/AN13284.pdf English documents 625502 None 645036621402383989 2025-02-28 Y /webapp/Download?colCode=AN13284 i.MX 8M Plus EVK Video Accessory Guide /secured/assets/documents/en/application-note/AN13284.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N i.MX 8M Plus EVK Video Accessory Guide 625.5 KB AN13284 N 1626776064346710141755 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Compact List

Support

What do you need help with?