S32K344 Brushless Direct Current and Permanent Magnet Synchronous Motor Control Development Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCSPTE1AK344 BLDC Development Kit

MCSPTE1AK344-BLDC Block Diagram

MCSPTE1AK344 PMSM Development Kit

MCSPTE1AK344-PMSM Block Diagram

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

System Basis Chips

Processors and Microcontrollers

K2x / KS2x USB

S32K Auto General-Purpose MCUs

Features

Hardware Features

  • S32K3X4EVB-T172 or S32K3X4EVB-Q172: S32K344 evaluation board with Ethernet, LIN and CAN connectivity support
  • DEVKIT-MOTORGD (integrated motor control shield compatible): up to 12 V/5 A 3-phase power stage board based on SMARTMOS™ GD3000 pre-driver with condition monitoring and fault detection
  • Low-Cost PM motor—3-phase PM motor equipped with Hall sensor, 24 VDC, 9000 RPM, 95 W, 42BLY3A78-24110
  • USB cable
  • 12 VDC power supply

Software Features

  • Automotive Motor Control Algorithms:
    • Field-oriented control (FOC) with field weakening for sinusoidal motor type (PMSM)
    • Six-step commutation control for trapezoidal motor type (BLDC)
  • Automotive Math and Motor Control Library (AMMCLib): Control algorithm built on blocks of precompiled software library
  • FreeMASTER and Motor Control Application Tuning (MCAT) tool: Application tuning and variables tracking at different levels of the control structure
  • S32 Design Studio for S32 Platform IDE and S32K3 Real Time Drivers (RTD): Example software created in the S32DS built on S32K3 RTD
  • Examples built on RTD high-level API (AUTOSAR and non-AUTOSAR applications) or low-level API (non-AUTOSAR)

Motor Control Capabilities

  • Low voltage 3-phase permanent magnet motor (BLDC or PMSM)
  • 10 – 18 V, up to 100 W
  • Current sensor: Single, dual and triple shunt current sensing
  • Position sensor: Hall/encoder/sensorless
  • 42BLY3A78-24110: 3-phase BLDC motor, 24 V, 95 W, 9000 rpm, 6 A, 2 pole pairs

Power Supply

  • GST60A12-P1J: 12 V, 5 A + universal AC plug adapter

Interfaces

  • On-board CAN
  • On-board LIN
  • On-board Ethernet (RJ45 connector for S32K3X4EVB-Q172 or MATEnet connector for S32K3X4EVB-T172)
  • On-board S32K3 debug interface (including serial communication)
  • JTAG debug interface

Enablement

  • ANSI-C based example SW created in S32 Design Studio for S32 Platform built on S32K3 RTD drivers
  • FreeMASTER visualization/configuration support
  • MCAT tool (part of software package)
  • MCU peripherals initialization generated by S32DS Configuration Tool (CT) or EB tresos

Buy Options

MCSPTE1AK344-Image

Click to expand

  • $995.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings