PCF85263A I²C-Bus Evaluation Board | NXP Semiconductors

PCF85263A I²C-Bus Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Features

Key Features

  • Straight forward evaluation of the new tiny RTC PCF85263 with:
    • Battery back-up
    • 2 alarm facilities with 2 configurable interrupt outputs
    • Timestamp
    • Tracking time or stopwatch, with 1/100 s resolution

Connectivity

  • Easy access to all pins despite of the tiny package:
    • Connector P2 100 mil (2.54 mm) pin pitch
    • Access to all pins
  • Interfacing with the Fm+ development board OM13320:
    • Connector P1

Power Management

  • Battery on board for autonomous operation
    • Can be switched off
  • Easy measurements of power consumption
    • Jumper J2 yo open to link in μA-meter

Components

  • Push bottom to trigger timestamp

Buy Options

OM13510-Image

Click to expand

  • OM13510
    Active

  • PCF85263A I2C-bus evaluation board.

  • $62.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.