PCF85063BTL SPI Real-Time Clock Demo Board | NXP Semiconductors

PCF85063BTL SPI Real-Time Clock Demo Board

Roll over image to zoom in

Product Details

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Features

Key Features

  • No need to solder the tiny package to a breadboard 100 mil connector for straight forward connections
  • By default a quartz with 7 pF is mounted

User Components

  • Additional landing pads are available on the board to take a quartz in a tubular package

Connectivity

  • The OM11059 allows to easily demonstrating operation of the PCF85063BTL with SPI-bus interface

Buy Options

OM11059-Image

Click to expand

  • OM11059
    Active

  • Demoboard for the SPI RTC PCF85063BTL.

  • $41.25 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.