FS6522, System Basis Chip, DCDC 2.2 A Vcore FS1B LDT CAN

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

General Specifications

  • FS0b output pins
  • KL25Z Freedom delivered with the EVM

Connectivity

  • CAN FD and LIN connectors
  • For easy connection with USB control

Power Management

  • VCORE bridge resistor configured for 1.3 V
  • VCCA configured to 3.3 V (5 V possible) with external PNP
  • VAUX configured to 5 V (3.3 V possible)
  • Vpre Regulator in Buck or Boost mode

Support

  • SPI command is easily controlled by the FlexGUI downloadable here

Buy Options

FRDMFS6522LAEVM-Image

Click to expand

  • FRDMFS6522LAEVM

  • Freedom Expansion kit, FS6522 system Basis Chip with KL25Z.

  • $181.12 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?