Evaluation Kit - 34844, LED Backlight Driver, Power Supply | NXP Semiconductors

Evaluation Kit - 34844, LED Backlight Driver, Power Supply

Roll over image to zoom in

Product Details

Supported Devices

Power Management

LED Drivers

Features

Connectivity

  • I²C/SM Bus interface

Power Management

  • Input voltage of 7.0 to 28 V
  • Up to 50 mA on the 34844 LED current per channel
  • Up to 80 mA on the 34844A LED current per channel
  • Boost output voltage up to 60 V, with Dynamic Headroom Control (DHC)
  • 90% efficiency (DC:DC)
  • 10 channel current mirror with ±2% current matching
  • PWM frequency programmable or synchronizable from 100 to 25,000 Hz for the 34844
  • PWM frequency programmable or synchronizable from 110 to 27,000 Hz for the 34844A
  • 2.5 A integrated boost FET

Size

  • 32-Ld 5x5x1.0 mm TQFN Package

Buy Options

KIT34844AEPEVBE-Image

Click to expand

  • KIT34844AEPEVBE
    Active

  • Evaluation Kit - MC34844, 10 Channel LED Backlight Driver with Integrated Power Supply.

  • $125.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.