P3T2030xUK Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

Key Features

  • ±2 °C accurate temperature sensor
  • I3C/I²C support
  • Continues conversion, one-short or shutdown mode
  • WLCSP4 (0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body)

Interfaces

  • I3C or I²C interface through Arduino pins

Power

  • Arduino supply of 1.8 V or 3.3 V
  • External power supply option

Size and Weight

  • Measure/weigh when applications provides ARD board

Software

  • P3T2030XUK-ARD Demo GUI

Buy Options

P3T2030XUK-ARD-Image

Click to expand

  • P3T2030XUK-ARD

  • P3T2030xUK Arduino® Shield Evaluation Board.

  • $38.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?