Design Files
Quick reference to our
design files types.
1 design file
-
Printed Circuit Boards and Schematics
TWR-CM3120-EVM - Printed Circuit Board bill of materials and design files
Archived content is no longer updated and is made available for historical reference only.
TWR-CM3120-EVM tower system board is a 4-port IO-Link leader solution. It includes two MC34CM3120 leader dual transceivers and one MKL17Z64VFM4 Kinetis MCU. Kinetis MCU comes with a flashed IO-Link stack software, which enables a fast evaluation of the IO-Link protocol. This Tower board can be connected to PC via standard SPI-to-USB converter.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.