NXP S32R372 RADAR MCU 141BGA Evaluation Board | NXP Semiconductors

NXP S32R372 RADAR Processing MCU 141BGA Evaluation Board

Roll over image to zoom in

Product Details

Features

Connectivity

  • Standard 14-pin JTAG debug connector and 34-pin Nexus Aurora connector

Power Management

  • Single 12 V external power supply input with two onboard regulators providing all of the necessary EVB and MCU voltages
  • Power supplied to the EVB via a 2.1mm barrel style power jack or a 2-way level connector

User components

  • 3x user LEDs, freely connectable
  • 2x CAN FD dedicated interfaces
  • Main power switch and regulator status LEDs
  • User reset switch with reset status LED

Support

  • Support for the 141MAPBA package via a socket for simple device interchange during development
  • Test points (surface mount loops) placed throughout the EVB
  • MIPI-CSI2 high-speed connector intended for use with Eagle MR3003 RADAR front-end EVK (Evaluation Kit) or the Dolphin TEF810X front-end EVK (via separate adapter)
  • Flexible MCU clocking options allow provision of an external clock from the RF front end via the MIPI-CSI2 connector or 40 MHz EVB clock oscillator circuit (default)
  • GPIO breakout 2.54 mm headers for access to all configurable device GPIO pins

Buy Options

S32R372141EVB-Image

Click to expand

  • S32R372141EVB
    Active

  • NXP S32R372 RADAR Processing MCU 141BGA Evaluation Board.

  • $375.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    MATLAB SPT 2.x/3.x toolboxes

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.