MIFARE SAM AV3 Development Kit | NXP Semiconductors

MIFARE SAM AV3 Development Kit

Roll over image to zoom in

Supported Devices

RFID

MIFARE SAM

Features

Feature List

  • MIFARE SAM AV3 in HVQFN package supporting ISO/IEC 7816 or I²C interface
  • CLRC663 with PCB antenna for ISO/IEC
  • 14443 and ISO/IEC 15693 contactless reader functionality
  • Arduino shield shaped board integrated for easy interfacing to an external board
  • 2 modes of operation for SAM AV3: X-Mode and S-Mode
  • 2 host interfaces for SAM AV3: ISO/IEC 7816 or I²C
  • I²C and SPI interface options to CLRC663

Box Content

  • 1 x MIFARE SAM AV3 Arduino Shield
  • 2 x MIFARE SAM AV3 Add-On Board
  • 1 x ISO/IEC 7816 Smart Card Reader Adapter
  • 1 x Adapter Connection Cable
  • 2 x MIFARE DESFire EV3 Smart Card
  • 1 x MIFARE SAM AV3 Card

Buy Options

SAMAV3-CLRC663-Image

Click to expand

  • SAMAV3-CLRC663
    Active

  • MIFARE SAM AV3 Development Kit.

  • $128.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 47
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.