Zigbee and Thread development kit for JN5189 | NXP Semiconductors

Advanced Development Kit for JN5189/88

Roll over image to zoom in

Product Details

Features

Processor

    JN5189(T) / 88(T)
  • Up to 48MHz Arm® Cortex®-M4
  • Up to 640 kB flash, up to 152 kB RAM, 128 kB ROM
  • NFC NTAG Option with EEPROM
  • 2.4 GHz IEEE 802.15.4 compliant

Connectivity

  • Standard Arduino compatible header
  • 2 x DMIC
  • USB2UART Converter

Power Management

Flexible power supply option:
  • External DC power supply
  • on-board batteries
  • USB port

Debug

  • High-speed USB based, Link2 debug probe with Arm’s CMSIS-DAP and SEGGER J-Link protocol options.
  • Link2 probe can be used with on-board JN5189 or external target

Wireless

  • IEEE 802.15.4 compatible PCB antenna
  • NFC antenna

Sensors

  • Humidity / temperature sensor
  • Light sensor / Gyroscope / 6-axis sensor

Software and support application development

  • MCUXpresso SDK
  • MCUXpresso IDE
  • MCUXpresso Config Tools

More

Buy Options

JN5189-DK006-Image

Click to expand

  • JN5189-DK006
    Active

  • Advanced Development Kit for JN5189/88.

  • Kit Contains:

    Order from distributors

    Documentation

    Quick reference to our documentation types.

    10 documents

    Compact List

    Application Note (3)
    Data Sheet (1)
    Fact Sheet (1)
    Reference Manual (1)
    User Guide (4)

    Design Resources

    Related Hardware

    Quick reference to our board types.

    1 hardware offering

    Design Files

    Quick reference to our design files types.

    1 design file

    Software

    Quick reference to our software types.

    4 software files

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?

    Recently viewed products

    There are no recently viewed products to display.