GreenBox 2 for Vehicle Electrification Development Platform | NXP Semiconductors

GreenBox 2 for Vehicle Electrification Development Platform

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

GreenBox Platform Block Diagram

GreenBox Platform Block Diagram

Features

Microcontroller (MCU)

  • High-performance computing board with 4 x Arm® Cortex® R52-based cores running in lock-step at up to 800 MHz

Interfaces

  • Gb Ethernet
  • CAN FD, LIN, SDHC
  • Peripheral Sensor Interface 5 (PSI5)
  • Single Edge Nibble Transmission (SENT)

Connectors

  • UART
  • JTAG

Power

  • Fully regulated switching power supply with 12 V power input

GreenBox Features

  • Peripheral control board with the complex timers, filters, and analog modules to support HEV or motor control application
  • Interfaces directly to standard and complex timers and ADC modules
N en_US en_US en false 0 GREENBOX downloads en true 0 Y TSP Y Y true Y Tools

Documentation

Quick reference to our documentation types.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history