Archived content is no longer updated and is made available for historical reference only.
The RF Module for BSC9131- and BSC9132-based development platforms is a flexible architecture enabling Benetel to supply the module configured to cover all of the major LTE dual frequency band combinations. In addition, the module has a 3GPP WCDMA (HSPA+) 10 dBm transceiver circuit making it a dual-mode solution.
The LTE circuit architecture is 2x2 MIMO. Product number BSC913XRF13-0413 has a 13 dBm LTE output at each RF connector and operates in either Band 4 or Band 13 via software selection. The RF module is designed for small cell applications with a JESD207 interface to the BSC913X SoC.
There are no recently viewed products to display.