-
KIT12XS6EVM
Active -
Evaluation Kit - MC12XS6, Automotive Bulb Driver using four Multichannel eXtreme Switches.
Kit contains:
- Dual and triple high-side switches with high transient current capability
- 16-bit 5.0 MHz SPI control of overcurrent profiles, channel control including PWM duty-cycles, output ON and OFF openload
- Operating voltage is 7.0 V to 18 V with sleep current < 5.0 µA, extended mode from 6.0 V to 28 V