NXP’s new MIFARE DUOX is the first contactless NFC IC in its class to combine asymmetric and symmetric cryptography in a single chip, enabling simplified key management and fast asymmetric authentication for EV charging authentication, secure car access and other access management applications
NXP Semiconductors today announced MIFARE DUOX, the first NFC contactless IC in its class to combine asymmetric and symmetric cryptography in a single product. This helps to simplify security for NFC applications, such as electric vehicle (EV) charging authentication, secure car access and other access management applications, by reducing the complexity of key management and key distribution. The combination of enhanced security, asymmetric authentication and advanced features enables high performing, highly secure and cost-effective NFC system solutions.
The smart city increasingly relies on NFC-enabled applications, which deliver convenient tap-to-access capabilities. MIFARE DUOX serves a variety of applications, ranging from EV charging and secure car access to corporate access management solutions. MIFARE DUOX combines asymmetric and symmetric cryptography to make key management and distribution significantly easier, utilizing the public key infrastructure (PKI) concept.
“In fast-growing verticals like EV charging authentication or secure car access, we’re enabling the industry to reduce the complexity of key distribution and management, without compromising on contactless transaction speed or product versatility. MIFARE DUOX delivers new features, as well as versatile configuration options and settings to support more flexible NFC system solutions, while also delivering cost-efficiency and high security.”
André Perchthaler, Senior Director, MIFARE, NXP Semiconductors
MIFARE DUOX combines asymmetric and symmetric cryptography to simplify and increase flexibility in key management and distribution, including asymmetric elliptic curve cryptography (ECC) and symmetric AES-256 cryptography functionality. It also offers enhanced security features, such as Proximity Check to prevent relay attacks and Transaction Signature to prove the authenticity of executed NFC transactions.
MIFARE DUOX is Common Criteria EAL 6+ certified on both the hardware and software layers, making it suitable for high-security industries. Designed for robust environments, including outdoor and automotive use cases, MIFARE DUOX is ISO/SAE 21434 compliant, MISRA-C compliant, supports automotive industry requirements and offers an extended operating temperature range of -40°C to +105°C.
MIFARE DUOX enables true multi-application and multi-purpose use cases through its flexible file system architecture. This also includes post-issuance application installation on one IC, across many different card issuers and service providers. End users are only required to carry one NFC-enabled MIFARE DUOX smartcard in their pocket, which hosts multiple different applications, such as corporate access, EV charging, user authorization, loyalty programs, and many more, on a single device, delivering increased convenience for end users.
MIFARE DUOX is currently available. For more information, please visit NXP.com/MIFAREDUOX
Celebrating 30 years of innovation, MIFARE has been at the forefront of contactless smart card technology since its inception. As a globally recognized brand, MIFARE is synonymous with secure, convenient, and efficient contactless solutions that have transformed industries and improved the daily lives of billions worldwide.
MIFARE’s extensive product portfolio caters to a wide range of applications, including public transportation, access management, car access, EV charging, event ticketing, and loyalty programs. Our products are designed to meet the evolving needs of our customers as we continue innovating for tomorrow with a focus on security, reliability, and interoperability. To learn more, visit MIFARE.net or nxp.com/MIFARE.
NXP Semiconductors N.V. (NASDAQ: NXPI) is the trusted partner for innovative solutions in the automotive, industrial & IoT, mobile, and communications infrastructure markets. NXP's "Brighter Together" approach combines leading-edge technology with pioneering people to develop system solutions that make the connected world better, safer, and more secure. The company has operations in more than 30 countries and posted revenue of $13.28 billion in 2023. Find out more at www.nxp.com.
NXP, MIFARE, MIFARE DUOX and the NXP logo are trademarks of NXP B.V. All other product or service names are the property of their respective owners. All rights reserved. © 2024 NXP B.V
View this News Brief in German
Tags: Industrial